Describe your project*Hinge sidePlease select...rightleft Height of outer frame H1Min: 1.135mm / Max: 2.120mm Clear passage height H2 = Height of outer frame H1 - 20 mm Width of outer frame B1Min: 760 mm Max: 1.135 mm Clear passage width B2 = Width of outer frame B1 - 40 mm Height of door handle H3 (Recommendation: 1050 mm) Height of cross brace H4Panel element (above)Please select...0.0.428.46 - Plastic 4mm, grey, similar to RAL 70350.0.483.50 - Polycarbonate 4mm, clear0.0.026.73 - Compound Material Al 4mm, natural anodized0.0.492.09 - Acrylic Glass 4mm XT, clearother (Please specify in the project description)Panel element (below)Please select...0.0.428.46 - Plastic 4mm, grey, similar to RAL 70350.0.483.50 - Polycarbonate 4mm, clear0.0.026.73 - Compound Material Al 4mm, natural anodized0.0.492.09 - Acrylic Glass 4mm XT, clearother (Please specify in the project description)Drop down sealPlease select...YesNoGap of the door S (For drop down seal: 15 mm) Profile cylinder (all keys identical)Please select...YesNoWould you like to upload plans, drawings or sketches?Select fileMaximum file size 15 MB. Your information will be kept secure and will not be shared with third parties.First name*Last name*Company*Street*Zipcode*City*Country*Please choose...AfghanistanÅlandAlbaniaAlgeriaAmerican SamoaAndorraAngolaAnguillaAntarcticaAntigua and BarbudaArgentinaArmeniaArubaAustraliaAustriaAzerbaijanBahrainBangladeshBarbadosBelarusBelgiumBelizeBeninBermudaBhutanBoliviaBonaire, Sint Eustatius and SabaBosnia and HerzegovinaBotswanaBouvet IslandBrazilBritish Indian Ocean TerritoryBritish Virgin IslandsBruneiBulgariaBurkina FasoBurundiCambodiaCameroonCanadaCape VerdeCayman IslandsCentral African RepublicChadChileChinaChristmas IslandCocos (Keeling) IslandsColombiaComorosCongoCongo-BrazzavilleCook IslandsCosta RicaCôte d’IvoireCroatiaCubaCuraçaoCyprusCzech RepublicDenmarkDjiboutiDominicaDominican RepublicEcuadorEgyptEl SalvadorEquatorial GuineaEritreaEstoniaEthiopiaFalkland IslandsFaroesFijiFinlandFranceFrench GuianaFrench PolynesiaFrench Southern TerritoriesGabonGambiaGeorgiaGermanyGhanaGibraltarGreeceGreenlandGrenadaGuadeloupeGuamGuatemalaGuernseyGuineaGuinea-BissauGuyanaHaitiHeard Island and McDonald IslandsHondurasHong Kong SAR of ChinaHungaryIcelandIndiaIndonesiaIranIraqIrelandIsle of ManIsraelItalyJamaicaJapanJerseyJordanKazakhstanKenyaKiribatiKuwaitKyrgyzstanLaosLatviaLebanonLesothoLiberiaLibyaLiechtensteinLithuaniaLuxembourgMacao SAR of ChinaMacedoniaMadagascarMalawiMalaysiaMaldivesMaliMaltaMarshall IslandsMartiniqueMauritaniaMauritiusMayotteMexicoMicronesiaMoldovaMonacoMongoliaMontenegroMontserratMoroccoMozambiqueMyanmarNamibiaNauruNepalNetherlandsNew CaledoniaNew ZealandNicaraguaNigerNigeriaNiueNorfolk IslandNorth KoreaNorthern MarianasNorwayOmanPakistanPalauPalestinePanamaPapua New GuineaParaguayPeruPhilippinesPitcairn IslandsPolandPortugalPuerto RicoQatarReunionRomaniaRussiaRwandaSaint BarthélemySaint Helena, Ascension and Tristan da CunhaSaint Kitts and NevisSaint LuciaSaint MartinSaint Pierre and MiquelonSaint Vincent and the GrenadinesSamoaSan MarinoSão Tomé e PríncipeSaudi ArabiaSenegalSerbiaSeychellesSierra LeoneSingaporeSint MaartenSlovakiaSloveniaSolomon IslandsSomaliaSouth AfricaSouth Georgia and the South Sandwich IslandsSouth KoreaSouth SudanSpainSri LankaSudanSurinameSvalbardSwazilandSwedenSwitzerlandSyriaTaiwanTajikistanTanzaniaThailandThe BahamasTimor-LesteTogoTokelauTongaTrinidad and TobagoTunisiaTurkeyTurkmenistanTurks and Caicos IslandsTuvaluUgandaUkraineUnited Arab EmiratesUnited KingdomUnited StatesUnited States Minor Outlying IslandsUruguayUS Virgin IslandsUzbekistanVanuatuVatican CityVenezuelaVietnamWallis and FutunaWestern SaharaYemenZambiaZimbabweE-mail address*Tel. No.privacy*I have taken note of the item Privacy information (*) Please solve the taskSubmit EnquiryDon't fill this field!