FlowBox InstallationKit 230V
0.0.715.84

FlowBox InstallationKit 230V

0.0.715.84

View CAD-Data Assign to comparison list Compare products https://za-product.item24.com/en/directlink/pro/71584
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
FlowBox InstallationKit 230V
0.0.715.84

Attributes

Delivery unit
1 set
Weight
m = 2.02 kg
ESD
ESD-safe = No
Status on delivery
Partially preassembled
cleanroom suitability
Yes
FlowBox InstallationKit 230V
0.0.715.84

Details

1 multi-socket power strip, 6 outlet, with external switch
(German domestic standard connector supplied)
1 Connecting Cable, Socket / Earthed Plug with earthing lead, 5m
(German domestic standard connector supplied)
1 Connecting Cable, Socket / Earthed Plug with earthing lead
(German domestic standard connector supplied)
1 control cable, 4G0.5mm², 5m
1 pushbutton, maintained, 22mm
1 Mounting Clamp for Contact Blocks, 22mm
1 Contact Block
1NO, 22mm, 1.5A
1 potentiometer 22mm, 10kOhm
1 RJ45 terminal adapter
1 decal for operating elements, 2x22mm
2 T-Slot Nuts V 8 St M6
2 button flange head screws
Notes on Use and Installation
FlowBox InstallationKit 230V contains a switchable multi-socket power strip, operating elements and all the cables needed to get a laminar flow box or cabinet with Filter Fan Unit 1200x600 (0.0.716.42) and other electronic components up and running. The Multi-Socket Power Strip with six outlets can be used to switch FFUs, lights and table columns on and off centrally.
The multi-socket power strip is switched on and off using the pushbutton on the strip. This makes it simple to control the power supply to all the 230-Volt consumers of a laminar flow box or cabinet.
The ON/OFF button and the potentiometer for regulating the air flow can easily be integrated into a panel element or profile. The decal, which is included in the scope of supply, makes the system clear and easy to use.
No detailed electrical engineering expertise is required to wire up and install the system. The process is described in the installation guide.
Pattern of holes for installing the pushbutton and potentiometer in line with the decal for operating elements.
FlowBox InstallationKit 230V
0.0.715.84

Accessoires / Service

Filter Fan Unit 1200x600 
Delivery unit
1 set
Article-No.
0.0.716.42
FFU Housing 1200x600
Delivery unit
1 pce.
Article-No.
0.0.712.75
FFU HEPA Filter H14 - 1200x600
Delivery unit
1 pce.
Article-No.
0.0.712.76
FFU Pre-Filter M5 - 500x500
Delivery unit
1 pce.
Article-No.
0.0.708.99

Downloads

Assembly instruction(786 KB)
FlowBox InstallationKit 230V
0.0.715.84

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121406
UNSPSC 9.0
39121406
customs tariff number
85369095