Expanding hub coupling D16/d13
0.0.702.81

Expanding hub coupling D16/d13

0.0.702.81

View CAD-Data Assign to comparison list Compare products https://za-product.item24.com/en/directlink/pro/70281
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Expanding hub coupling D16/d13
0.0.702.81

Attributes

Line
FT
Delivery unit
1 set
Weight
m = 95 g
ESD
ESD-safe = No
Expanding hub coupling D16/d13
0.0.702.81

Details

1 coupling half D32/D16, Al
1 expanding hub coupling half D32/d13, St
1 elastomer insert, TPU, green
Expanding Hub Coupling D16/d13 is a universal interface for the item Conveyor Belt System that sits between a motor and a Drive Pulley. It allows users to run Flat Belt Conveyors and Timing Belt Conveyors from item with any drive that has a shaft diameter of D16.
The Expanding Hub Coupling can be adapted to the drive. A suitable fixing needs to be built to hold the motor in place.
When using item Motors, there are specially designed Motor Fastening Sets and Couplings that can be used as a time-saving plug-and-play solution.
∅a= Maximum motor flange diameter (∅92 mm)
Expanding hub coupling D16/d13
0.0.702.81

Tools

Key with T-Handle 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.39
Key with T-Handle 3 A/F
Delivery unit
1 pce.
Article-No.
0.0.370.59
Expanding hub coupling D16/d13
0.0.702.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031101
eCl@ss 4.0
23030205
eCl@ss 4.1
23030205
eCl@ss 5.0
23039105
eCl@ss 5.1
23039105
eCl@ss 6.0.1
23039105
eCl@ss 7.1
23039105
eCl@ss 8.0
23039105
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84836020