Profile Tube System D30

The new item Suspended Conveyor System makes it much simpler to supply materials that either take up a great deal of space when transported lying flat or can easily become entangled. Together, the Carriage and Conveyor Rail Profile of the Suspended Conveyor System are a low-wear combination that achieves automatic goods flow with no need for an additional drive.
Also new: New Butt Fastener D30-90° R25, internal and Fastener D30-45°, internal for the flexible integration of Profiles 6 D30 into tube constructions.

Compare products

Fastener D30-45°, internal, Connector M6-12

Butt Fastener D30-90° R25, internal, Connector M6-12

Conveyor Rail Profile 6 30x30-80, natural

Delivery unit
1 pce., length 6000 mm
Delivery unit
1 pce., length 3000 mm

Fastening Bracket 6 30 D30

Fastening Bracket 6 30 D30 T1, natural

Carriage D37-32 ESD

Insertion Guide 6 30x30-80 ESD, black similar to RAL 9005

End Stop 6 30x30-80 ESD, black similar to RAL 9005