Platforms

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

The highest standard
Platforms built using TPS provide an elevated working platform or a joining section between the different flights of a stairway. TPS makes building work exceptionally straightforward because all the application areas are assembled using the same basic components and principles.
This is made possible by TPS Step Profiles 8 and the specially developed Frame Profile 8 120x40 light. The latter accommodates both Step Profiles (160 or 240 mm widths) in any sequence and holds them securely in place. The steps lie in the specially shaped frame and are also fixed to the profile via a screw connection. Glide Tape prevents direct contact with the aluminium profiles, thereby keeping noise levels low in quiet working environments.
Measuring up to 6000 mm in length, the ridged Step Profiles are used as both steps and as long floor panels in platforms. As a result, several Step Profiles can be installed in parallel to form a spacious working platform measuring up to 36 m2 in area. Alternatively, Frame Profiles can be connected together via their end faces to build raised working platforms in any length.
TPS enables users to build platforms in depths starting from 240 mm right up to a maximum total depth of 6080 mm, in increments of 80 mm. As per DIN EN ISO14122, item also recommends a minimum spacing of 600 mm between two stairways.
Compare products

Frame Profile 8 120x40 light, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Angle Bracket 8 40x40x40 St

Step Spacer Profile 24x8

Delivery unit
1 pce., length 3000 mm
Delivery unit
cut-off max. 3000 mm

Platform Cleat

Delivery unit
1 set

Glide Tape 15x0.15 SA

Delivery unit
1 roll, length 33 m
Delivery unit
cut-off max. 33 m

Downloads

Enquiry form (2 MB)